IESNA:LM-63-2002
[TEST]P1295385
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-647-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/30/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS13R15W2N902750DE010 E3DL1WH_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 4000K CCT AND, 90CRI , E3DL1WH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]478
TILT=NONE
1 -1 1 43 1 1 1 -0.25 -0.25 0
1 1 12.3
0 1 2 3 4 5 6 7 8 9
10 12.5 15 17.5 20 22.5 25 27.5 30 32.5
35 37.5 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
940 937.7 930.7 916.7 893.4 865.5 835.2 799.5 762.2 724.2
683.1 589.2 506.1 434.7 374.9 322.1 275.6 230.5 188.6 150.6
116.4 89.3 66.8 49.7 37.3 28.7 22.5 18.6 15.5 13.2
11.6 10.1 8.5 7.8 6.2 5.4 4.7 3.1 2.3 1.6
0.8 0.8 0
